10.3.4.30 ATPL360_REG_CHANNEL_CFG (0x4016)
PRIME channel used for transmission and reception in the PL360 device.
Access: Read-write.
Value Range: 1 byte [1-8].
Default Value: 1 (Single Channel only) or 3 (Single/Double Channel), depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
Important: If the channel is modified, the Transmission Coupling parameters must be modified, too
(default values correspond to the default channel). For further information, refer to
Transmission Coupling Configuration.