10.3.4.19 ATPL360_REG_MAX_RMS_TABLE_VLO (0x400B)
Target value of RMS_CALC in VERY_LOW Tx mode (see ATPL360_REG_CFG_IMPEDANCE (0x4005)). RMS_CALC will tend to this value by automatically adjusting the gain after every transmission (see ATPL360_REG_CURRENT_GAIN (0x4019)). These parameters are only used if Tx AGC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)). The default value depends on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
Access: Read-write.
Value Range: 32 bytes (see Table 10-19).
Default Value: See Table 10-20 or Table 10-21, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| RMS_VLO_0 | RMS_VLO_1 | RMS_VLO_2 | RMS_VLO_3 | RMS_VLO_4 | RMS_VLO_5 | RMS_VLO_6 | RMS_VLO_7 |
- RMS_HI_x: Target value of RMS_CALC in mode of transmission VERY_LOW for the attenuation level x (attenuation levels in 1 dB steps)
| RMS_VLO_0 | RMS_VLO_1 | RMS_VLO_2 | RMS_VLO_3 | RMS_VLO_4 | RMS_VLO_5 | RMS_VLO_6 | RMS_VLO_7 |
|---|---|---|---|---|---|---|---|
| 4874 | 4427 | 3986 | 3555 | 3157 | 2795 | 2470 | 2184 |
| RMS_VLO_0 | RMS_VLO_1 | RMS_VLO_2 | RMS_VLO_3 | RMS_VLO_4 | RMS_VLO_5 | RMS_VLO_6 | RMS_VLO_7 |
|---|---|---|---|---|---|---|---|
| 3002 | 2674 | 2355 | 2065 | 1811 | 1587 | 1397 | 1235 |