10.3.4.26 ATPL360_REG_GAIN_TABLE_HI (0x4012)
Table of gain values for HIGH Tx mode.
Access: Read-write.
Value Range: 6 bytes (see Table 10-30).
Default Value: See Table 10-31 or Table 10-32, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-1 | Byte 2-3 | Byte 4-5 |
|---|---|---|
| GAIN_HI_INI | GAIN_HI_MIN | GAIN_HI_MAX |
where:
- GAIN_HI_INI: Initial gain value in HIGH Tx mode. The minimum value is GAIN_HI_MIN.
- GAIN_HI_MIN: Minimum gain value in HIGH Tx mode. The minimum value is 1.
- GAIN_HI_MAX: Maximum gain value in HIGH Tx mode. The minimum value is GAIN_HI_INI.
| GAIN_HI_INI | GAIN_HI_MIN | GAIN_HI_MAX |
|---|---|---|
| 81 | 40 | 128 |
| GAIN_HI_INI | GAIN_HI_MIN | GAIN_HI_MAX |
|---|---|---|
| 120 | 60 | 256 |