10.3.4.33 ATPL360_REG_CURRENT_GAIN (0x4019)
Transmission Gain that will be used in the next transmitted message. It can vary after every transmission if Tx AGC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)). Maximum and minimum Gain values can be configured (see ATPL360_REG_GAIN_TABLE_HI (0x4012) and ATPL360_REG_GAIN_TABLE_VLO (0x4014)).
Access: Read-only.
Value Range: 2 bytes.
Default Value: 81 (Single Channel only) or 120 (Single/Double Channel), depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).