10.3.4.47 ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4027)
Trigger to start noise analysis. If noise analyzer Manual-mode is enabled (see ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4021)), noise capture can be triggered through this PIB by writing 1. Writing 0 has no effect. If noise analyzer Auto-mode is enabled, writing any value has no effect.
Access: Write-only.
Value Range: 1 byte. [0: No effect, 1: Trigger].
Default Value: 0.