10.3.4.12 ATPL360_REG_VERSION_NUM (0x4003)
Version number of embedded firmware in hexadecimal format. The format is
0xAABBCCDD, where:
- AA: Corresponds to device model (0x36)
- BB: Corresponds to PRIME band [0x05: Single Channel only, 0x06: Single/Double Channel]
- CC: Major version number
- DD: Minor version number
Access: Read-only.
Value Range: 4 bytes.
Latest versions (07/2021):
- Single Channel only: 0x36050504
- Single/Double Channel: 0x36060104