10.3.4.11 ATPL360_REG_VERSION_STR (0x4002)
Version number of embedded firmware in string format. The format is
"AA.BB.CC.DD", where:
- AA: Corresponds to device model ("36")
- BB: Corresponds to PRIME band ["05": Single Channel only, "06": Single/Double Channel]
- CC: Major version number
- DD: Minor version number
Access: Read-only.
Value Range: 11 bytes.
Latest versions (07/2021):
- Single Channel only: “36.05.05.04”
- Single/Double Channel: “36.06.01.04”