10.3.4.40 ATPL360_REG_SIGNAL_CAPTURE_DATA (0x4020)
Signal capture data buffer. Fragment of captured signal is selected through ATPL360_REG_SIGNAL_CAPTURE_FRAGMENT (0x401F).
Access: Read only.
Value Range: 129 bytes.
Default Value: Not applicable.
Signal capture data buffer. Fragment of captured signal is selected through ATPL360_REG_SIGNAL_CAPTURE_FRAGMENT (0x401F).
Access: Read only.
Value Range: 129 bytes.
Default Value: Not applicable.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.