Jump to main content
PL360 Host Controller
PL360 Host Controller
  1. Home
  2. 10 PL360 Host Controller API
  3. 10.3 PRIME PHY API
  4. 10.3.4 PIB Objects Specification and Access (PRIME)
  5. 10.3.4.78 ATPL360_REG_RX_CHN_EST_IMAG (0x4046)
Previous | Next

  • Introduction
  • Features
  • 1 PL360 Host Controller Architecture
  • 2 PL360 System Architecture
  • 3 Brief about ASF
  • 4 Initialization Example
  • 5 Configuration
  • 6 Host Interface Management
  • 7 SPI Protocol
  • 8 Example Applications
  • 9 Supported Platforms
  • 10 PL360 Host Controller API
    • 10.1 Common PHY API
    • 10.2 G3 PHY API
    • 10.3 PRIME PHY API
      • 10.3.1 PHY-DATA.request
      • 10.3.2 PHY-DATA.confirm
      • 10.3.3 PHY-DATA.indication
      • 10.3.4 PIB Objects Specification and Access (PRIME)
        • 10.3.4.1 ATPL360_HOST_DESCRIPTION_ID (0x0100)
        • 10.3.4.2 ATPL360_HOST_MODEL_ID (0x010A)
        • 10.3.4.3 ATPL360_HOST_PRODUCT_ID (0x0110)
        • 10.3.4.4 ATPL360_HOST_VERSION_ID (0x0112)
        • 10.3.4.5 ATPL360_TIME_REF (0x0200)
        • 10.3.4.6 ATPL360_SLEEP_MODE_ID (0x0201)
        • 10.3.4.7 ATPL360_DEBUG_SET_ID (0x0202)
        • 10.3.4.8 ATPL360_DEBUG_READ_ID (0x0203)
        • 10.3.4.9 ATPL360_REG_PRODID (0x4000)
        • 10.3.4.10 ATPL360_REG_MODEL (0x4001)
        • 10.3.4.11 ATPL360_REG_VERSION_STR (0x4002)
        • 10.3.4.12 ATPL360_REG_VERSION_NUM (0x4003)
        • 10.3.4.13 ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)
        • 10.3.4.14 ATPL360_REG_CFG_IMPEDANCE (0x4005)
        • 10.3.4.15 ATPL360_REG_ZC_TIME (0x4006)
        • 10.3.4.16 ATPL360_REG_RX_PAY_SYMBOLS (0x4007)
        • 10.3.4.17 ATPL360_REG_TX_PAY_SYMBOLS (0x4008)
        • 10.3.4.18 ATPL360_REG_MAX_RMS_TABLE_HI (0x400A)
        • 10.3.4.19 ATPL360_REG_MAX_RMS_TABLE_VLO (0x400B)
        • 10.3.4.20 ATPL360_REG_THRESHOLDS_TABLE_HI (0x400C)
        • 10.3.4.21 ATPL360_REG_THRESHOLDS_TABLE_LO (0x400D)
        • 10.3.4.22 ATPL360_REG_THRESHOLDS_TABLE_VLO (0x400E)
        • 10.3.4.23 ATPL360_REG_PREDIST_COEF_TABLE_HI (0x400F)
        • 10.3.4.24 ATPL360_REG_PREDIST_COEF_TABLE_LO (0x4010)
        • 10.3.4.25 ATPL360_REG_PREDIST_COEF_TABLE_VLO (0x4011)
        • 10.3.4.26 ATPL360_REG_GAIN_TABLE_HI (0x4012)
        • 10.3.4.27 ATPL360_REG_GAIN_TABLE_LO (0x4013)
        • 10.3.4.28 ATPL360_REG_GAIN_TABLE_VLO (0x4014)
        • 10.3.4.29 ATPL360_REG_DACC_TABLE_CFG (0x4015)
        • 10.3.4.30 ATPL360_REG_CHANNEL_CFG (0x4016)
        • 10.3.4.31 ATPL360_REG_NUM_TX_LEVELS (0x4017)
        • 10.3.4.32 ATPL360_REG_CORRECTED_RMS_CALC (0x4018)
        • 10.3.4.33 ATPL360_REG_CURRENT_GAIN (0x4019)
        • 10.3.4.34 ATPL360_REG_ZC_CONF_INV (0x401A)
        • 10.3.4.35 ATPL360_REG_ZC_CONF_FREQ (0x401B)
        • 10.3.4.36 ATPL360_REG_ZC_CONF_DELAY (0x401C)
        • 10.3.4.37 ATPL360_REG_SIGNAL_CAPTURE_START (0x401D)
        • 10.3.4.38 ATPL360_REG_SIGNAL_CAPTURE_STATUS (0x401E)
        • 10.3.4.39 ATPL360_REG_SIGNAL_CAPTURE_FRAGMENT (0x401F)
        • 10.3.4.40 ATPL360_REG_SIGNAL_CAPTURE_DATA (0x4020)
        • 10.3.4.41 ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4021)
        • 10.3.4.42 ATPL360_REG_TIME_BETWEEN_NOISE_CAPTURES (0x4022)
        • 10.3.4.43 ATPL360_REG_DELAY_NOISE_CAPTURE_AFTER_RX (0x4023)
        • 10.3.4.44 ATPL360_REG_RRC_NOTCH_ACTIVE (0x4024)
        • 10.3.4.45 ATPL360_REG_RRC_NOTCH_INDEX (0x4025)
        • 10.3.4.46 ATPL360_REG_NOISE_PEAK_POWER (0x4026)
        • 10.3.4.47 ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4027)
        • 10.3.4.48 ATPL360_REG_RRC_NOTCH_THR_ON (0x4028)
        • 10.3.4.49 ATPL360_REG_RRC_NOTCH_THR_OFF (0x4029)
        • 10.3.4.50 ATPL360_REG_TX_TOTAL (0x402A)
        • 10.3.4.51 ATPL360_REG_TX_TOTAL_BYTES (0x402B)
        • 10.3.4.52 ATPL360_REG_TX_TOTAL_ERRORS (0x402C)
        • 10.3.4.53 ATPL360_REG_TX_BAD_BUSY_TX (0x402D)
        • 10.3.4.54 ATPL360_REG_TX_BAD_BUSY_CHANNEL (0x402E)
        • 10.3.4.55 ATPL360_REG_TX_BAD_LEN (0x402F)
        • 10.3.4.56 ATPL360_REG_TX_BAD_FORMAT (0x4030)
        • 10.3.4.57 ATPL360_REG_TX_TIMEOUT (0x4031)
        • 10.3.4.58 ATPL360_REG_RX_TOTAL (0x4032)
        • 10.3.4.59 ATPL360_REG_RX_TOTAL_BYTES (0x4033)
        • 10.3.4.60 ATPL360_REG_RX_EXCEPTIONS (0x4034)
        • 10.3.4.61 ATPL360_REG_RX_BAD_LEN (0x4035)
        • 10.3.4.62 ATPL360_REG_RX_BAD_CRC_FCH (0x4036)
        • 10.3.4.63 ATPL360_REG_RX_FALSE_POSITIVE (0x4037)
        • 10.3.4.64 ATPL360_REG_RX_BAD_FORMAT (0x4038)
        • 10.3.4.65 ATPL360_REG_NOISE_PER_CARRIER (0x4039)
        • 10.3.4.66 ATPL360_REG_PPM_CALIB_ON (0x403A)
        • 10.3.4.67 ATPL360_REG_ZC_PERIOD (0x403B)
        • 10.3.4.68 ATPL360_REG_SYNC_XCORR_THRESHOLD (0x403C)
        • 10.3.4.69 ATPL360_REG_NUM_CHANNELS (0x403D)
        • 10.3.4.70 ATPL360_REG_MAX_NUM_CHANNELS (0x403E)
        • 10.3.4.71 ATPL360_REG_PREDIST_COEF_TABLE_HI_2 (0x403F)
        • 10.3.4.72 ATPL360_REG_PREDIST_COEF_TABLE_LO_2 (0x4040)
        • 10.3.4.73 ATPL360_REG_PREDIST_COEF_TABLE_VLO_2 (0x4041)
        • 10.3.4.74 ATPL360_REG_NOISE_PER_CARRIER_2 (0x4042)
        • 10.3.4.75 ATPL360_REG_RESET_STATS (0x4043)
        • 10.3.4.76 ATPL360_REG_PLC_IC_DRIVER_CFG (0x4044)
        • 10.3.4.77 ATPL360_REG_RX_CHN_EST_REAL (0x4045)
        • 10.3.4.78 ATPL360_REG_RX_CHN_EST_IMAG (0x4046)
        • 10.3.4.79 ATPL360_REG_RX_CHN_EST_REAL_2 (0x4047)
        • 10.3.4.80 ATPL360_REG_RX_CHN_EST_IMAG_2 (0x4048)
        • 10.3.4.81 ATPL360_REG_TX_DISABLE (0x4049)
        • 10.3.4.82 ATPL360_REG_TX_HIGH_TEMP_120 (0x404A)
  • 11 Abbreviations
  • 12 References
  • 13 Revision History
  • The Microchip Website
  • Product Change Notification Service
  • Customer Support
  • Microchip Devices Code Protection Feature
  • Legal Notice
  • Trademarks
  • Quality Management System
  • Worldwide Sales and Service

10.3.4.78 ATPL360_REG_RX_CHN_EST_IMAG (0x4046)

Imaginary part of Channel Estimation of the last received PDU. For each carrier in the PRIME channel, there is one 2-byte signed value. See ATPL360_REG_RX_CHN_EST_REAL (0x4045) for more information.

If Double Channel is used (ATPL360_REG_NUM_CHANNELS (0x403D)), another array is needed for the second channel (ATPL360_REG_RX_CHN_EST_IMAG_2 (0x4048)).

Access: Read-only.

Value Range: 194 bytes.

Default Value: All 0s.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon