10.3.4.18 ATPL360_REG_MAX_RMS_TABLE_HI (0x400A)
Target value of RMS_CALC in HIGH Tx mode (see ATPL360_REG_CFG_IMPEDANCE (0x4005)). RMS_CALC will tend to this value by automatically adjusting the gain after every transmission (see ATPL360_REG_CURRENT_GAIN (0x4019)). These parameters are only used if Tx AGC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)).
Access: Read-write.
Value Range: 32 bytes (see Table 10-16).
Default Value: See Table 10-17 or Table 10-18, depending on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
| Byte 0-3 | Byte 4-7 | Byte 8-11 | Byte 12-15 | Byte 16-19 | Byte 20-24 | Byte 25-27 | Byte 28-31 |
|---|---|---|---|---|---|---|---|
| RMS_HI_0 | RMS_HI_1 | RMS_HI_2 | RMS_HI_3 | RMS_HI_4 | RMS_HI_5 | RMS_HI_6 | RMS_HI_7 |
where:
- RMS_HI_x: Target value of RMS_CALC in mode of transmission HIGH for the attenuation level x (attenuation levels in 1 dB steps)
| RMS_HI_0 | RMS_HI_1 | RMS_HI_2 | RMS_HI_3 | RMS_HI_4 | RMS_HI_5 | RMS_HI_6 | RMS_HI_7 |
|---|---|---|---|---|---|---|---|
| 1725 | 1522 | 1349 | 1202 | 1071 | 957 | 855 | 764 |
| RMS_HI_0 | RMS_HI_1 | RMS_HI_2 | RMS_HI_3 | RMS_HI_4 | RMS_HI_5 | RMS_HI_6 | RMS_HI_7 |
|---|---|---|---|---|---|---|---|
| 1223 | 1090 | 971 | 866 | 772 | 688 | 614 | 547 |