10.3.4.69 ATPL360_REG_NUM_CHANNELS (0x403D)
Number of PRIME channels (consecutive) used for transmission and reception in the PL360 device. The default value and value range depend on the PL360 PRIME binary used (see ATPL360_REG_VERSION_NUM (0x4003)).
Access: Read-write.
Value Range: 1 byte [1 (Single Channel only); 1-2 (Single/Double Channel)].
Default Value: 1 (Single Channel only) or 2 (Single/Double Channel).
Important: If the number of channels is modified, the Transmission Coupling parameters must be
modified, too (default values correspond to the default channel). For further
information, refer to Transmission Coupling Configuration.