10.3.4.65 ATPL360_REG_NOISE_PER_CARRIER (0x4039)
Estimation of noise level, in dBµV, for each carrier in the working band. This information is used internally by the PL360 PHY for narrow/broad-band noise detection and notch filter activation.
The value is updated only if noise analyzer Auto-mode is enabled (ATPL360_REG_ENABLE_AUTO_NOISE_CAPTURE (0x4021)) or if noise capture is triggered manually (ATPL360_REG_RRC_NOTCH_AUTODETECT (0x4027)).
If Double Channel is used (ATPL360_REG_NUM_CHANNELS (0x403D)), another table is needed for the second channel (ATPL360_REG_NOISE_PER_CARRIER_2 (0x4042)).
Access: Read-only.
Value Range: 97 bytes.
Default Value: All 0s.