10.3.4.38 ATPL360_REG_SIGNAL_CAPTURE_STATUS (0x401E)
Status of signal capture process.
Access: Read-only.
Value range: 3 bytes (see Table 10-38).
| Byte 0 | Byte 1 | Byte 2 |
|---|---|---|
| Fragment Count | Capture Status | |
where:
- Fragment Count: Number of 129-byte fragments to read the complete captured signal (only valid when capture is ready)
- Capture Status: The status of the signal capture process. [0: Idle; 1: Running; 2: Ready]