10.3.4.76 ATPL360_REG_PLC_IC_DRIVER_CFG (0x4044)
This parameter configures the Transmission PLC Driver. It must be configured
according to the PLC device used. There are four available modes, one for
PL360 or PL485, and three for PL460:
- PL360 [0]: Configured for PL360 or PL485.
- PL460_MAIN_BRANCH_1F [5]: Configured for PL460 using Main Transmission Branch with a single external filter. When transmitting, both ASO pins are activated simultaneously for all Tx modes.
- PL460_MAIN_BRANCH_2F [7]: Configured for PL460 using Main Transmission Branch with two external filters. When transmitting, ASO0 is activated if HIGH Tx mode and ASO1 is activated if LOW / VERY_LOW Tx mode (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x4004)).
- PL460_AUX_BRANCH [8]: Configured for PL460 using Auxiliary Transmission Branch.
For further information, refer to the PL460 data sheet.
Access: Read-write.
Value Range: 1 byte [0: PL360, 5: PL460_MAIN_BRANCH_1F, 7: PL460_MAIN_BRANCH_2F, 8: PL460_AUX_BRANCH].
Default value: 0.