10.3.4.42 ATPL360_REG_TIME_BETWEEN_NOISE_CAPTURES (0x4022)
Time, in milliseconds, between noise captures.
Access: Read-write.
Value Range: 4 bytes [40-30000].
Default Value: 1000 (1 second).
CAUTION: It is
recommended that the default value of this parameter be kept. If reduced,
the power consumption could increase. Default value is optimum for power
consumption and performance of noise detection.