9.3.9.1 ULPI_VBUS_CTRL_REG Bit Definitions

Table 9-64. ULPI_VBUS_CTRL_REG (0x40043070)
Bit NumberNameReset ValueFunction
[7:2]ReservedNA—
1UseExtVbusInd0When 1, selects the use of an external VBus indicator (overcurrent indicator) in the PHY’s VbusState determination.
0UseExtVbus0When 1, selects the use of an external charge pump.