9.3.9.4 ULPI_IRQ_SRC_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:4] | Reserved | N/A | |
| 3 | RxCmdInt | 0 | Asserted if RxCmdEvent (ULPI_CARKIT_CTRL_REG.bit4) is set. To clear the interrupt, the software must clear RxCmdEvent. |
| 2 | ActiveEndInt | 0 | Asserted if CarKitActiveEnd (ULPI_CARKIT_CTRL_REG.bit5) is set. To clear the interrupt, the software must clear CarKitActiveEnd. |
| 1 | AltInt | 0 | Asserted if AltIntEvent (ULPI_CARKIT_CTRL_REG.bit2) is set. To clear the interrupt, the software must clear AltIntEvent. |
| 0 | RegInt | 0 | Asserted if ULPIRegCmplt (ULPI_REG_CTRL.bit1) is set. To clear the interrupt, the software must clear ULPIRegCmplt. |