9.3.9.15 HS_EOF1_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | HS_EOF1 | 0x80 | For high-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 133.3 ns. The default setting corresponds to 17.07 μs. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | HS_EOF1 | 0x80 | For high-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 133.3 ns. The default setting corresponds to 17.07 μs. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.