9.3.9.8 ULPI_RAW_DATA_REG (Asynchronous Mode) Bit Definitions

When one of the PHY’s Asynchronous modes is selected, this register is used to indicate the present value of the ULPI bus, latched by any transition on int (on data(3)).

Table 9-71. ULPI_RAW_DATA_REG (0x40043077) (Asynchronous)
Bit NumberNameReset ValueFunction
[7:4]ReservedNA—
3data(3)0Active-high interrupt indication (int)
2data(2)0Single-ended zero (se0)
1data(1)0Differential data (dat)
0data(0)0Active-high transmit enable (tx_enable)