9.3.9.13 LINK_INFO_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:4] | WTCON | 0x5 | Sets the wait to be applied to allow the connect/disconnect filter in units of 533.3 ns. The default setting corresponds to 2.667 μs. |
| [3:0] | WTID | 0xC | Sets the delay to be applied from IDPULLUP being asserted to IDDIG being considered valid in units of 4.369 ms. The default setting corresponds to 52.43 ms. |