| [7:2] | Reserved | N/A | |
| 1 | NRSTX | 0 | The default value of this bit is 0. When a 1
is written to this bit, the output NRSTXO is asserted (low) within a minimum
delay of seven cycles of the CLK input. The output NRSTXO is asynchronously
asserted and synchronously deasserted with respect to XCLK. This register is
self clearing and is reset by the input NRST. |
| 0 | NRST | 0 | The default value of this bit is 0. When a 1
is written to this bit, the output NRSTO is asserted (Low) within a minimum
delay of seven cycles of the CLK input. The output NRSTO is asynchronously
asserted and synchronously deasserted with respect to CLK. This register is
self clearing and is reset by the input NRST. |