9.3.9.17 LS_EOF1_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | LS_EOF1 | 0x72 | For low-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 1.067 μs. The default setting corresponds to 121.6 μs. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | LS_EOF1 | 0x72 | For low-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 1.067 μs. The default setting corresponds to 121.6 μs. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.