9.3.9.16 FS_EOF1_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | FS_EOF1 | 0x77 | For full-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 533.3 ns. The default setting corresponds to 63.46 μs. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:0] | FS_EOF1 | 0x77 | For full-speed transactions: Sets the time before EOF to stop beginning new transactions, in units of 533.3 ns. The default setting corresponds to 63.46 μs. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.