9.3.9.12 RAM_INFO_REG Bit Definitions
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:4] | DMAChans | 0 | The number of DMA channels implemented in the design. |
| [3:0] | RamBits | 0 | The width of the RAM address bus. |
| Bit Number | Name | Reset Value | Function |
|---|---|---|---|
| [7:4] | DMAChans | 0 | The number of DMA channels implemented in the design. |
| [3:0] | RamBits | 0 | The width of the RAM address bus. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.