9.3.9.3 ULPI_IRQ_MASK_REG Bit Definitions

Table 9-66. ULPI_IRQ_MASK_REG (0x40043072)
Bit NumberNameReset ValueFunction
[7:4]ReservedNA—
3RxCmdIntEn0Assert MC_NINT if RxCmdInt (ULPI_IRQ_SRC_REG.bit3) is set.

To clear MC_NINT, the software must clear RxCmdEvent (ULPI_CARKIT_CTRL_REG.bit4).

2ActiveEndIntEn0Assert MC_NINT if ActiveEndInt (ULPI_IRQ_SRC_REG.bit2) is set.

To clear MC_NINT, the software must clear CarKitActiveEnd (ULPI_CARKIT_CTRL_REG.bit5).

1AltIntEn0Assert MC_NINT if AltInt (ULPI_IRQ_SRC_REG.bit1) is set.

To clear MC_NINT, the software must clear AltIntEvent (ULPI_CARKIT_CTRL_REG.bit2).

0RegIntEn0Assert MC_NINT if RegInt (ULPI_IRQ_SRC_REG.bit0) is set.

To clear MC_NINT, the software must clear ULPIRegCmplt (ULPI_REG_CTRL.bit1).