2.3.66 ADCx_ChannelResultGet Function
C
// x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
inline static uint32_t ADCx_ChannelResultGet(ADCx_CHANNEL channel);
Summary
Returns the conversion value for the channel selected.
Description
This function returns the conversion value for the channel selected.
Precondition
This inline function returns the conversion value only after the conversion is complete. * Conversion completion status can be checked using ADCx_IsConversionComplete(channel) function.
Parameters
| Param | Description |
|---|---|
| channel | Selected channel |
Returns
Returns the analog to digital converted value.
Example
ADC1_ChannelResultGet(ADC1_CHANNEL channel);
Remarks
None.