2.3.67 ADCx_ChannelResultInterruptDisable Function
C
// x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
inline static void ADCx_ChannelResultInterruptDisable(ADCx_CHANNEL channel);
Summary
Disables individual channel interrupt.
Description
This function disables individual channel interrupt.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| channel | Selected channel |
Returns
None.
Example
ADC1_ChannelResultInterruptDisable(ADC1_CHANNEL channel);
Remarks
None.