2.3.95 ADC_INTERRUPT_EOC_MASK Enum
C
typedef enum
{
ADC_INTERRUPT_EOC_0_MASK = (1U << 0U),
ADC_INTERRUPT_EOC_1_MASK = (1U << 1U),
ADC_INTERRUPT_EOC_2_MASK = (1U << 2U),
ADC_INTERRUPT_EOC_3_MASK = (1U << 3U),
ADC_INTERRUPT_EOC_4_MASK = (1U << 4U),
ADC_INTERRUPT_EOC_5_MASK = (1U << 5U),
ADC_INTERRUPT_EOC_6_MASK = (1U << 6U),
ADC_INTERRUPT_EOC_7_MASK = (1U << 7U),
ADC_INTERRUPT_EOC_8_MASK = (1U << 8U),
ADC_INTERRUPT_EOC_9_MASK = (1U << 9U),
ADC_INTERRUPT_EOC_10_MASK = (1U << 10U),
ADC_INTERRUPT_EOC_11_MASK = (1U << 11U),
ADC_INTERRUPT_EOC_12_MASK = (1U << 12U),
ADC_INTERRUPT_EOC_13_MASK = (1U << 13U),
ADC_INTERRUPT_EOC_14_MASK = (1U << 14U),
ADC_INTERRUPT_EOC_15_MASK = (1U << 15U),
ADC_INTERRUPT_EOC_30_MASK = (1U << 30U),
ADC_INTERRUPT_EOC_31_MASK = (1U << 31U)
}ADC_INTERRUPT_EOC_MASK;
Summary
Identifies EOC interrupt sources number
Description
This enumeration identifies ADC channel end of conversion (EOC) interrupt sources number. This may be ORed together to enable/disable multiple interrupts.
Remarks
None.