2.3.102 ADC_WINMODE Enum
C
typedef enum
{
/* Window comparison is disabled */
ADC_WINMODE_DISABLED = ADC_CTRLB_WINMODE_DISABLE_Val,
/* Result is greater than lower threshold */
ADC_WINMODE_GREATER_THAN_WINLT = ADC_CTRLB_WINMODE_MODE1_Val,
/* Result is less than upper threshold */
ADC_WINMODE_LESS_THAN_WINUT = ADC_CTRLB_WINMODE_MODE2_Val,
/* Result is in between lower threshold and upper threshold */
ADC_WINMODE_BETWEEN_WINLT_AND_WINUT = ADC_CTRLB_WINMODE_MODE3_Val,
/* Result is outside lower threshold and upper threshold */
ADC_WINMODE_OUTSIDE_WINLT_AND_WINUT = ADC_CTRLB_WINMODE_MODE4_Val
}ADC_WINMODE;
Summary
Identifies ADC window comparison modes
Description
Enum for the ADC window comparison mode. This can be used in the API to change the window mode runtime.
Remarks
None.