2.3.26 ADC_CompareDisable Function
C
void ADC_CompareDisable(ADC_CORE_NUM core, ADC_CHANNEL_NUM channel)
Summary
Disables digital comparisons for the given channel on the specified ADC core
Description
This function disables digital comparisons for the given channel on the specified ADC core
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| core | ADC core n |
| channel | channel number on ADC core n |
Returns
None.
Example
ADC_CompareDisable(ADC_CORE_NUM1, ADC_CH0);
Remarks
None