2.3.74 ADCx_IndividualChannelInterruptPrioritySet Function
C
// x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
inline static void ADCx_IndividualChannelInterruptPrioritySet(ADCx_CHANNEL channel, INTERRUPT_PRIORITY priorityValue);
Summary
Allows selection of priority for individual channel interrupt.
Description
This function allows selection of priority for individual channel interrupt.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| channel | Selected channel |
| priorityValue | The numerical value of interrupt priority |
Returns
None.
Example
ADC1_Initialize();
ADC1_IndividualChannelInterruptPrioritySet(ADC1_CHANNEL0, INTERRUPT_PRIORITY_5);
Remarks
None.