2.3.73 ADCx_Deinitialize Function

C

void ADCx_Deinitialize( void ); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

De-initializes given instance of ADC peripheral.

Description

This function de-initializes given instance of ADC peripheral of the device.

Precondition

None.

Parameters

None.

Returns

None.

Example

ADC1_Deinitialize();

Remarks

None.