2.3.107 ADCx_PWM_INSTANCE Enum
C
typedef enum
{
ADCx_PWM1 = 1,
ADCx_PWM2 = 2,
ADCx_PWM3 = 3,
ADCx_PWM4 = 4,
} ADCx_PWM_INSTANCE;
Summary
Defines the PWM instances as trigger sources that are available for the module to use.
Description
This enumeration defines the PWM instances as trigger sources that are available for the module to use.
Remarks
None.