2.3.62 ADC_SyncTriggerDisable Function
C
void ADC_SyncTriggerDisable(void)
Summary
Disables sync trigger
Description
Disables sync trigger generation
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_SyncTriggerDisable();
Remarks
None