2.3.54 ADC_InterruptStatusGet Function
C
bool ADC_InterruptStatusGet(ADC_INTERRUPT_MASK interruptMask)
Summary
Returns the status of ADC interrupt.
Description
This function returns the status of ADC interrupt.
Precondition
ADC_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| interruptMask | Interrupt flag |
Returns
None
Example
bool interruptStatus = 0;
ADC_Initialize();
interruptStatus = ADC_InterruptStatusGet(ADC_INTERRUPT_COMPE_MASK);
Remarks
None