2.3.34 ADC_CoreInterruptsEnable Function
C
void ADC_CoreInterruptsEnable(ADC_CORE_NUM core, ADC_CORE_INT interruptMask)
Summary
Enables the specified ADC core's interrupt
Description
This function enables the interrupt(s) on the specified ADC core
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| core | ADC core n |
| interruptMask | Mask of interrupt sources to enable. Bitwise OR of the following macros: ADC_CORE_INT_CHRDY_0 ADC_CORE_INT_CHRDY_1 ADC_CORE_INT_CHRDY_2 ADC_CORE_INT_CHRDY_3 ADC_CORE_INT_CHRDY_4 ADC_CORE_INT_CHRDY_5 ADC_CORE_INT_CHRDY_6 ADC_CORE_INT_CHRDY_7 ADC_CORE_INT_EOSRDY ADC_CORE_INT_CHNERRC ADC_CORE_INT_FLTRDY ADC_CORE_INT_CHRDYC ADC_CORE_INT_SOVFL ADC_CORE_INT_CMPHIT |
Returns
None
Example
ADC_CoreInterruptsEnable(ADC_CORE_NUM1, (ADC_CORE_INT_CHRDY_0|ADC_CORE_INT_CHNERRC));
Remarks
None