2.3.11 ADCx_InterruptsClear Function
C
void ADCx_InterruptsClear(ADC_STATUS interruptMask); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
This function clears the interrupt flags.
Description
This function clears the interrupt flags.
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| interruptMask | interrupt flags to be cleared |
Returns
None
Example
ADC0_Initialize(); ADC0_InterruptsClear(ADC_STATUS_RESRDY);
Remarks
None