2.3.28 ADC_CompareWinModeSet Function
C
void ADC_CompareWinModeSet(ADC_CORE_NUM core, ADC_CMPCTRL mode)
Summary
Configures the low and high threshold values for the comparator on the specified ADC core
Description
This function lets the application configure the low and high threshold values for the comparator on the specified ADC core
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| core | ADC core n |
| mode | Window comparator mode. Bitwise OR of the macros following macros: ADC_CMP_MODE_IEHIHI ADC_CMP_MODE_IEHILO ADC_CMP_MODE_IELOHI ADC_CMP_MODE_IELOLO ADC_CMP_MODE_IEBTWN |
Returns
None.
Example
ADC_CompareWinModeSet(ADC_CORE_NUM1, ADC_CMP_MODE_IEHIHI | ADC_CMP_MODE_IELOLO);
Remarks
None