2.3.48 ADC_GlobalLevelConversionStart Function
C
void ADC_GlobalLevelConversionStart(void)
Summary
Starts global level trigger and starts conversion on channels configured with Global level as the trigger source
Description
This function starts generation of global level trigger and starts conversion on channels configured with Global level as the trigger source
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_GlobalLevelConversionStart();
Remarks
None