2.3.103 ADC_CHANNEL_CALLBACK Typedef
C
typedef void (*ADC_CHANNEL_CALLBACK)(uint32_t result, uintptr_t context);
Summary
Defines the callback function prototype for ADC Channel conversion complete interrupt.
Description
This data type defines the callback function prototype for ADC Channel conversion complete interrupt.
Remarks
None.