2.3.12 ADCx_InterruptsDisable Function
C
void ADCx_InterruptsDisable(ADC_STATUS interruptMask); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.
Summary
This function disables the interrupts.
Description
This function disables the multiple interrupts.
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
| Param | Description |
|---|---|
| interruptMask | interrupt flags to be disbaled |
Returns
None
Example
ADC0_Initialize(); ADC0_InterruptsDisable(ADC_STATUS_RESRDY);
Remarks
None