2.3.75 ADCx_PWMTriggerSourceSet Function

C

void ADCx_PWMTriggerSourceSet(ADCx_CHANNEL channel, ADCx_PWM_INSTANCE pwmInstance, ADC_PWM_TRIGGERS triggerNumber); // x is instance of the peripheral and it is applicable only for devices having multiple instances of the peripheral.

Summary

Sets Trigger source as PWM Trigger.

Description

This function sets Trigger source as PWM Trigger.

Precondition

PWM must be enabled and configured.

Parameters

ParamDescription
channelSelected channel
pwmInstanceInstance of PWM. Refer Datasheet for available PWMs as trigger source
triggerNumberSelection between Trigger 1 or Trigger 2

Returns

None.

Example

ADC1_Initialize();
ADC1_PWMTriggerSourceSet(ADC1_CHANNEL0, ADC1_PWM1, ADC_PWM_TRIGGER_1);

Remarks

None.