2.3.105 ADC_PWM_TRIGGERS Enum
C
typedef enum
{
ADC_PWM_TRIGGER_1 = 1, /**< PWM TRIGGER 1 */
ADC_PWM_TRIGGER_2 = 2, /**< PWM TRIGGER 2 */
} ADC_PWM_TRIGGERS;
Summary
Defines the PWM triggers that are available in each individual PWM.
Description
This enumeration defines the PWM triggers that are available in each individual PWM.
Remarks
None.