5.34.117.83 Arguments
-io {value}
This selects the I/Os for which the slew will be set. To select multiple I/Os, use -io {value} for each I/O.
-set_slew {value}
This specifies the slew for the selected I/Os.The following table shows the acceptable values for this argument:
Value | Description |
high | The slew is set to high. |
low | The slew is set to low. This option is not available for all I/Os. |