5.34.117.97 Arguments
value
Must be one of the valid string values summarized in the table below:
Value | Description |
SETUP_DESIGN | The design is loaded and the family has been specified for the design |
DEVICE_SELECTION | The design has completed device selection (die and package). This corresponds to having successfully called the set_device command to set the die and package |
NETLIST_IMPORT | The design has imported a netlist |
COMPILE | The design has completed the compile command |
LAYOUT | The design has completed the layout command |
BACKANNOTATE | The design has exported a post-layout timing file (e.g.SDF) |
Value | Description |
PROGRAMMING_FILES | The design has exported a programming file (e.g. AFM) |