5.34.117.10 Description

This command returns a collection of instances matching the pattern you specify. You can only use this command as part of a –from, -to, or –through argument in the following Tcl commands: set_max delay, set_multicycle_path, and set_false_path.