5.34.117.78 Example

The following code sets the outdrive for two I/Os.

ioadvisor_set_outdrive -io{nPWM_out_pad} -io{PWM_out_pad} -outdrive{5}

ioadvisor_set_outputload

Sets the output load for the selected I/Os.

ioadvisor_set_outputload -io {value} -outload {value}