5.34.117.86 Example

The following code sets the slew for two I/Os.

ioadvisor_set_slew -io{nPWM_out_pad} -io{PWM_out_pad} -slew{high}

is_design_loaded

is_design_loaded

Returns a Boolean value (0 for false, 1 for true) indicating if a design is loaded in the Designer software. True is returned if a design is currently loaded.