10.2.5.42 ATPL360_REG_CFG_IMPEDANCE (0x401F)
Transmission Mode (HIGH, LOW, VERY_LOW). It is automatically updated if ATMC is enabled (see ATPL360_REG_CFG_AUTODETECT_IMPEDANCE (0x401E)).
Access: Read-write.
Value Range: 1 byte [0: HIGH, 1: LOW, 2: VERY_LOW].
Default Value: 0.