10.2.5.77 ATPL360_REG_MAX_PSDU_LEN (0x4043)
Maximum PDU length allowed by PHY layer depending on Modulation type, Modulation scheme, Tone map and number of Reed-Solomon blocks (see ATPL360_REG_MAX_PSDU_LEN_PARAMS (0x4042) to configure these parameters). If CRC capability is enabled (see ATPL360_REG_CRC_TX_RX_CAPABILITY (0x401C)), the final result does not include the 2 bytes of the 16-bit CRC computed by the PL360.
Access: Read-only.
Value Range: 2 bytes (CENELEC-A, CENELEC-B: 0-239; FCC: 0-494; ARIB: 0-247).
Default value: 133 (CENELEC-A); 54 (CENELEC-B); 247 (FCC, ARIB).